How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | AK: | 8.5 |
| C: | 8 in | D: | 2.94 |
| BF: | 0.53 | AG: | 7 |
| V: | 1.94 in | AD: | 6.01 |
| T: | 1.438 | U: | 0.75 in |
| G: | 1.69 | AJ: | 7.25 |
| L: | 6.07 in | AE2: | 0.39 |
| BE1: | 0.5 in | BD: | 9 |
| F: | 3.38 | L1: | 9.32 in |
| AE1: | 0.6 | Center Distance (in): | 2.625 in |
| I: | 4.34 in |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 2.371 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM226 | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2091 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

