Grove Gear HM226-20-2-1.438-56C-L9
Part #:HM226-20-2-1.438-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | B: | 7.38 |
| D: | 2.94 | AJ: | 5.88 |
| BF: | 0.41 | G: | 1.69 |
| T: | 1.438 | AK: | 4.5 |
| AD: | 6.01 | BD: | 5.88 |
| C: | 8 in | AE1: | 0.6 |
| I: | 4.34 in | BE: | 0.38 in |
| U: | 0.75 in | F: | 3.38 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| AE2: | 0.39 | LM: | 8.32 |
| V: | 1.94 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2091 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | Bore Code: | 23 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 2.371 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Output RPM: | 87.5 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Model Code: | HM226 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

