Grove Gear HM226-20-2-140TC-1.438
Part #:HM226-20-2-140TC-1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | F: | 3.38 |
| AK: | 4.5 | AE2: | 0.39 |
| AD: | 6.01 | D: | 2.94 |
| BE: | 0.38 in | AJ: | 5.88 |
| B: | 7.38 | LM: | 8.32 |
| T: | 1.438 | L: | 6.07 in |
| AE1: | 0.6 | G: | 1.69 |
| I: | 4.34 in | U: | 0.75 in |
| BD: | 5.88 | C: | 8 in |
| AG: | 7 |
Technical Specifications
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 20:1 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 2.371 |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Assembly: | HM-2 |
| Model Code: | HM226 | Thrust Rating - output shaft: | 2091 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

