How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | AK: | 4.5 |
| BE: | 0.38 in | V: | 1.94 in |
| U: | 0.75 in | LM: | 8.32 |
| F: | 3.38 | Center Distance (in): | 2.625 in |
| B: | 7.38 | AG: | 7 |
| BF: | 0.41 | L: | 6.07 in |
| C: | 8 in | AJ: | 5.88 |
| AD: | 6.01 | D: | 2.94 |
| BD: | 5.88 | G: | 1.69 |
| T: | 1 | I: | 4.34 in |
| AE1: | 0.6 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output RPM: | 70 | Ratio: | 25:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM226 |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.000 in |
| Assembly: | HM-1 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.945 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

