How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | U: | 0.75 in |
| I: | 4.34 in | AE1: | 0.6 |
| BF: | 0.41 | D: | 2.94 |
| AJ: | 5.88 | BD: | 5.88 |
| LM: | 8.32 | AK: | 4.5 |
| C: | 8 in | AD: | 6.01 |
| V: | 1.94 in | F: | 3.38 |
| BE: | 0.38 in | L: | 6.07 in |
| G: | 1.69 | B: | 7.38 |
| AE2: | 0.39 | Center Distance (in): | 2.625 in |
| T: | 1 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.000 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.945 | Service Factor: | 1 |
| Model Code: | HM226 | Product Type: | Right Angle |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 2091 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

