How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | AJ: | 5.88 |
| AG: | 7 | I: | 4.34 in |
| AD: | 6.01 | BF: | 0.41 |
| Center Distance (in): | 2.625 in | AE1: | 0.6 |
| T: | 1 | AK: | 4.5 |
| B: | 7.38 | C: | 8 in |
| AE2: | 0.39 | U: | 0.75 in |
| V: | 1.94 in | F: | 3.38 |
| D: | 2.94 | G: | 1.69 |
| L: | 6.07 in | BE: | 0.38 in |
| BD: | 5.88 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 25:1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 16 |
| Model Code: | HM226 | Ratio: | 25:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.945 |
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Output Diameter (in): | 1.000 in |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

