Grove Gear HM226-25-1-1.000-56C-L1
Part #:HM226-25-1-1.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AK: | 4.5 |
| I: | 4.34 in | AG: | 7 |
| AE2: | 0.39 | LM: | 8.32 |
| L: | 6.07 in | D: | 2.94 |
| B: | 7.38 | BE: | 0.38 in |
| C: | 8 in | Center Distance (in): | 2.625 in |
| T: | 1 | AD: | 6.01 |
| BD: | 5.88 | AJ: | 5.88 |
| F: | 3.38 | G: | 1.69 |
| BF: | 0.41 | U: | 0.75 in |
| V: | 1.94 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2091 | Ratio Range: | 25:1 |
| Output Key: | 1/4 X 2.50 | Bore Code: | 16 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Model Code: | HM226 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Output RPM: | 70 |
| Output Diameter (in): | 1.000 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.945 |
| Assembly: | HM-1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

