How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | B: | 7.38 |
| AK: | 4.5 | LM: | 8.32 |
| AG: | 7 | BD: | 5.88 |
| G: | 1.69 | C: | 8 in |
| AD: | 6.01 | AJ: | 5.88 |
| L: | 6.07 in | BF: | 0.41 |
| T: | 1.125 | AE2: | 0.39 |
| U: | 0.75 in | BE: | 0.38 in |
| V: | 1.94 in | AE1: | 0.6 |
| F: | 3.38 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.945 | Thrust Rating - output shaft: | 2091 |
| Ratio Range: | 25:1 | Model Code: | HM226 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Bore Code: | 18 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

