How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | Center Distance (in): | 2.625 in |
| LM: | 8.32 | BE: | 0.38 in |
| C: | 8 in | L: | 6.07 in |
| U: | 0.75 in | G: | 1.69 |
| T: | 1.125 | B: | 7.38 |
| AK: | 4.5 | D: | 2.94 |
| V: | 1.94 in | AE2: | 0.39 |
| AD: | 6.01 | I: | 4.34 in |
| BD: | 5.88 | AJ: | 5.88 |
| AE1: | 0.6 | F: | 3.38 |
| BF: | 0.41 |
Technical Specifications
| Assembly: | HM-1 | Bore Code: | 18 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 1.945 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.75 in |
| Ratio: | 25:1 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | HM226 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 25:1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

