How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | L: | 6.07 in |
| C: | 8 in | AJ: | 7.25 |
| G: | 1.69 | BE1: | 0.5 in |
| L1: | 9.32 in | B: | 7.38 |
| V: | 1.94 in | AE1: | 0.6 |
| T: | 1.125 | Center Distance (in): | 2.625 in |
| D: | 2.94 | AG: | 7 |
| AK: | 8.5 | BD: | 9 |
| BF: | 0.53 | F: | 3.38 |
| AD: | 6.01 | I: | 4.34 in |
| U: | 0.75 in |
Technical Specifications
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Motor Frame Size: | 180TC |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Ratio: | 25:1 |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 18 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Model Code: | HM226 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.945 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2091 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

