How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.39 |
| C: | 8 in | AD: | 6.01 |
| F: | 3.38 | V: | 1.94 in |
| I: | 4.34 in | BF: | 0.53 |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| AG: | 7 | BD: | 9 |
| L: | 6.07 in | G: | 1.69 |
| D: | 2.94 | U: | 0.75 in |
| AE1: | 0.6 | L1: | 9.32 in |
| T: | 1.125 | AJ: | 7.25 |
| B: | 7.38 |
Technical Specifications
| Ratio Range: | 25:1 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Model Code: | HM226 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2091 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Bore Code: | 18 |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Output Diameter (in): | 1.125 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.945 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

