How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AG: | 7 |
| C: | 8 in | AK: | 8.5 |
| T: | 1.125 | B: | 7.38 |
| F: | 3.38 | U: | 0.75 in |
| BE1: | 0.5 in | AE1: | 0.6 |
| G: | 1.69 | AE2: | 0.39 |
| L: | 6.07 in | V: | 1.94 in |
| L1: | 9.32 in | AJ: | 7.25 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| BF: | 0.53 | BD: | 9 |
| AD: | 6.01 |
Technical Specifications
| Bore Code: | 18 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Assembly: | HM-1 | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 1.945 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 2091 |
| Model Code: | HM226 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 25:1 |
| Motor Frame Size: | 210TC | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

