How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | L: | 6.07 in |
| AJ: | 5.88 | F: | 3.38 |
| LM: | 8.32 | T: | 1.125 |
| AD: | 6.01 | D: | 2.94 |
| BF: | 0.41 | B: | 7.38 |
| Center Distance (in): | 2.625 in | C: | 8 in |
| I: | 4.34 in | BE: | 0.38 in |
| BD: | 5.88 | U: | 0.75 in |
| AG: | 7 | V: | 1.94 in |
| AE1: | 0.6 | AE2: | 0.39 |
| G: | 1.69 |
Technical Specifications
| Motor Frame Size: | 56C | Bore Code: | 18 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Model Code: | HM226 | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Output RPM: | 70 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2091 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 1.945 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 25:1 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

