Grove Gear HM226-25-1-1.188-140TC-L3
Part #:HM226-25-1-1.188-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | G: | 1.69 |
| BF: | 0.41 | V: | 1.94 in |
| I: | 4.34 in | AK: | 4.5 |
| C: | 8 in | LM: | 8.32 |
| AG: | 7 | AJ: | 5.88 |
| AD: | 6.01 | AE1: | 0.6 |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | L: | 6.07 in |
| BD: | 5.88 | F: | 3.38 |
| B: | 7.38 | T: | 1.188 |
| U: | 0.75 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Model Code: | HM226 |
| Service Factor: | 1 | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2091 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.945 | Assembly: | HM-1 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Output RPM: | 70 | Output Shaft Direction: | 1 |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

