How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | C: | 8 in |
| AG: | 7 | BD: | 9 |
| AE2: | 0.39 | L1: | 9.32 in |
| AD: | 6.01 | T: | 1.188 |
| BE1: | 0.5 in | L: | 6.07 in |
| D: | 2.94 | AJ: | 7.25 |
| AE1: | 0.6 | BF: | 0.53 |
| F: | 3.38 | I: | 4.34 in |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| G: | 1.69 | U: | 0.75 in |
| AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Ratio: | 25:1 | Center Distance (in): | 2.625 |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.50 | Output RPM: | 70 |
| Model Code: | HM226 | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 1.945 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

