How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| AK: | 8.5 | L1: | 9.32 in |
| F: | 3.38 | I: | 4.34 in |
| AD: | 6.01 | B: | 7.38 |
| D: | 2.94 | L: | 6.07 in |
| AE1: | 0.6 | BF: | 0.53 |
| BD: | 9 | T: | 1.188 |
| AG: | 7 | V: | 1.94 in |
| U: | 0.75 in | C: | 8 in |
| G: | 1.69 | AE2: | 0.39 |
| BE1: | 0.5 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Output RPM: | 70 |
| Bore Code: | 19 | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Model Code: | HM226 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 25:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 2091 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.945 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

