How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | L: | 6.07 in |
| AD: | 6.01 | B: | 7.38 |
| AK: | 8.5 | I: | 4.34 in |
| V: | 1.94 in | AJ: | 7.25 |
| Center Distance (in): | 2.625 in | AE1: | 0.6 |
| BF: | 0.53 | AG: | 7 |
| AE2: | 0.39 | G: | 1.69 |
| BD: | 9 | L1: | 9.32 in |
| T: | 1.188 | U: | 0.75 in |
| D: | 2.94 | BE1: | 0.5 in |
| F: | 3.38 |
Technical Specifications
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Bore Code: | 19 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.945 |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Product Type: | Right Angle | Model Code: | HM226 |
| Output Shaft Assembly Code: | 1 | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

