Grove Gear HM226-25-1-1.188-56C-L2
Part #:HM226-25-1-1.188-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | AD: | 6.01 |
| AJ: | 5.88 | B: | 7.38 |
| AK: | 4.5 | D: | 2.94 |
| AE2: | 0.39 | T: | 1.188 |
| C: | 8 in | Center Distance (in): | 2.625 in |
| BF: | 0.41 | V: | 1.94 in |
| G: | 1.69 | L: | 6.07 in |
| BE: | 0.38 in | U: | 0.75 in |
| I: | 4.34 in | F: | 3.38 |
| LM: | 8.32 | BD: | 5.88 |
| AE1: | 0.6 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Thrust Rating - output shaft: | 2091 | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.188 in | Assembly: | HM-1 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.945 | Bore Code: | 19 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Model Code: | HM226 | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

