Grove Gear HM226-25-1-1.188-56C-L3
Part #:HM226-25-1-1.188-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | U: | 0.75 in |
| T: | 1.188 | BD: | 5.88 |
| C: | 8 in | D: | 2.94 |
| Center Distance (in): | 2.625 in | G: | 1.69 |
| B: | 7.38 | L: | 6.07 in |
| BE: | 0.38 in | BF: | 0.41 |
| AK: | 4.5 | V: | 1.94 in |
| AG: | 7 | AJ: | 5.88 |
| I: | 4.34 in | AE1: | 0.6 |
| AD: | 6.01 | AE2: | 0.39 |
| LM: | 8.32 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Assembly: | HM-1 | Output Diameter (in): | 1.188 in |
| Output RPM: | 70 | Output Shaft Assembly Code: | 1 |
| Ratio: | 25:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.945 | Model Code: | HM226 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 2091 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Bore Code: | 19 |
| Center Distance (in): | 2.625 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

