How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | AK: | 8.5 |
| D: | 2.94 | T: | 1.25 |
| AE1: | 0.6 | F: | 3.38 |
| BF: | 0.53 | BE1: | 0.5 in |
| AJ: | 7.25 | G: | 1.69 |
| BD: | 9 | AE2: | 0.39 |
| C: | 8 in | V: | 1.94 in |
| L: | 6.07 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| AG: | 7 | L1: | 9.32 in |
| B: | 7.38 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Ratio: | 25:1 | Model Code: | HM226 |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.945 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Output Diameter (in): | 1.250 in | Ratio Range: | 25:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

