How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | AE1: | 0.6 |
| AK: | 8.5 | D: | 2.94 |
| BF: | 0.53 | AJ: | 7.25 |
| I: | 4.34 in | L1: | 9.32 in |
| Center Distance (in): | 2.625 in | C: | 8 in |
| F: | 3.38 | L: | 6.07 in |
| BE1: | 0.5 in | AD: | 6.01 |
| U: | 0.75 in | AE2: | 0.39 |
| V: | 1.94 in | B: | 7.38 |
| BD: | 9 | G: | 1.69 |
| T: | 1.25 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM226 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 210TC |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.945 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Output Diameter (in): | 1.250 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 1 |
| Output RPM: | 70 | Assembly: | HM-1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

