Grove Gear HM226-25-1-1.438-180TC-L1
Part #:HM226-25-1-1.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | F: | 3.38 |
| AE2: | 0.39 | L: | 6.07 in |
| D: | 2.94 | BF: | 0.53 |
| BE1: | 0.5 in | L1: | 9.32 in |
| BD: | 9 | U: | 0.75 in |
| I: | 4.34 in | AK: | 8.5 |
| Center Distance (in): | 2.625 in | AD: | 6.01 |
| T: | 1.438 | B: | 7.38 |
| V: | 1.94 in | AG: | 7 |
| G: | 1.69 | AE1: | 0.6 |
| AJ: | 7.25 |
Technical Specifications
| Bore Code: | 23 | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.75 in | Ratio: | 25:1 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 1.945 |
| Output RPM: | 70 | Model Code: | HM226 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2091 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

