Grove Gear HM226-25-1-1.438-180TC-L2
Part #:HM226-25-1-1.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | BF: | 0.53 |
| BD: | 9 | C: | 8 in |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| AE2: | 0.39 | D: | 2.94 |
| AG: | 7 | V: | 1.94 in |
| AD: | 6.01 | AJ: | 7.25 |
| B: | 7.38 | BE1: | 0.5 in |
| T: | 1.438 | L1: | 9.32 in |
| G: | 1.69 | AK: | 8.5 |
| AE1: | 0.6 | I: | 4.34 in |
| U: | 0.75 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 25:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Gear Type: | Worm |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Model Code: | HM226 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 1.945 | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2091 | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

