Grove Gear HM226-25-1-1.438-180TC-L3
Part #:HM226-25-1-1.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| AD: | 6.01 | L: | 6.07 in |
| C: | 8 in | T: | 1.438 |
| F: | 3.38 | I: | 4.34 in |
| U: | 0.75 in | L1: | 9.32 in |
| D: | 2.94 | BE1: | 0.5 in |
| AE2: | 0.39 | AK: | 8.5 |
| AG: | 7 | G: | 1.69 |
| BF: | 0.53 | V: | 1.94 in |
| B: | 7.38 | AE1: | 0.6 |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Model Code: | HM226 | Output RPM: | 70 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Ratio Range: | 25:1 | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Assembly: | HM-1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2091 |
| Input HP @ 1750 RPM: | 1.945 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.625 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

