Grove Gear HM226-25-1-1.438-56C-L1
Part #:HM226-25-1-1.438-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | G: | 1.69 |
| V: | 1.94 in | LM: | 8.32 |
| AE2: | 0.39 | D: | 2.94 |
| BD: | 5.88 | F: | 3.38 |
| AG: | 7 | AD: | 6.01 |
| BF: | 0.41 | I: | 4.34 in |
| B: | 7.38 | AE1: | 0.6 |
| C: | 8 in | AK: | 4.5 |
| BE: | 0.38 in | L: | 6.07 in |
| AJ: | 5.88 | T: | 1.438 |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.945 |
| Model Code: | HM226 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

