Grove Gear HM226-25-1-1.438-56C-L3
Part #:HM226-25-1-1.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AD: | 6.01 |
| I: | 4.34 in | AJ: | 5.88 |
| D: | 2.94 | B: | 7.38 |
| LM: | 8.32 | BE: | 0.38 in |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| AG: | 7 | G: | 1.69 |
| AE2: | 0.39 | L: | 6.07 in |
| AE1: | 0.6 | V: | 1.94 in |
| F: | 3.38 | BD: | 5.88 |
| T: | 1.438 | C: | 8 in |
| BF: | 0.41 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.625 |
| Ratio Range: | 25:1 | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Thrust Rating - output shaft: | 2091 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output RPM: | 70 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.945 |
| Reducer: | Worm - Right Angle | Model Code: | HM226 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

