How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | AE2: | 0.39 |
| BD: | 9 | L: | 6.07 in |
| T: | 1.438 | AE1: | 0.6 |
| Center Distance (in): | 2.625 in | AD: | 6.01 |
| C: | 8 in | G: | 1.69 |
| F: | 3.38 | I: | 4.34 in |
| AJ: | 7.25 | U: | 0.75 in |
| D: | 2.94 | V: | 1.94 in |
| B: | 7.38 | L1: | 9.32 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 25:1 | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Assembly: | HM-1 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 70 | Model Code: | HM226 |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 1.945 | Ratio: | 25:1 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

