How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| G: | 1.69 | C: | 8 in |
| D: | 2.94 | AJ: | 5.88 |
| AD: | 6.01 | B: | 7.38 |
| BD: | 5.88 | T: | 1 |
| V: | 1.94 in | I: | 4.34 in |
| F: | 3.38 | L: | 6.07 in |
| BE: | 0.38 in | AE2: | 0.39 |
| LM: | 8.32 | BF: | 0.41 |
| AE1: | 0.6 | U: | 0.75 in |
| AG: | 7 |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 1.000 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Model Code: | HM226 |
| Output Key: | 1/4 X 2.50 | Bore Code: | 16 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Assembly: | HM-2 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2091 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 1.945 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

