How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE1: | 0.6 |
| BF: | 0.53 | V: | 1.94 in |
| T: | 1 | F: | 3.38 |
| AG: | 7 | AK: | 8.5 |
| U: | 0.75 in | L1: | 9.32 in |
| C: | 8 in | AD: | 6.01 |
| D: | 2.94 | I: | 4.34 in |
| B: | 7.38 | AJ: | 7.25 |
| BD: | 9 | G: | 1.69 |
| AE2: | 0.39 | L: | 6.07 in |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Assembly: | HM-2 | Ratio: | 25:1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Model Code: | HM226 | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 1.945 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.000 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

