How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AE2: | 0.39 |
| AG: | 7 | BD: | 9 |
| BE1: | 0.5 in | D: | 2.94 |
| I: | 4.34 in | V: | 1.94 in |
| G: | 1.69 | AE1: | 0.6 |
| B: | 7.38 | BF: | 0.53 |
| AJ: | 7.25 | F: | 3.38 |
| AD: | 6.01 | C: | 8 in |
| T: | 1 | L1: | 9.32 in |
| AK: | 8.5 | L: | 6.07 in |
| U: | 0.75 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM226 | Output RPM: | 70 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 1.945 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.000 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Bore Code: | 16 |
| Service Factor: | 1 | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Thrust Rating - output shaft: | 2091 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

