How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.39 |
| G: | 1.69 | AE1: | 0.6 |
| D: | 2.94 | I: | 4.34 in |
| F: | 3.38 | BE1: | 0.5 in |
| U: | 0.75 in | L: | 6.07 in |
| C: | 8 in | AG: | 7 |
| BF: | 0.53 | T: | 1.125 |
| BD: | 9 | AD: | 6.01 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| L1: | 9.32 in | B: | 7.38 |
| AK: | 8.5 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Gear Type: | Worm | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Model Code: | HM226 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2091 | Bore Code: | 18 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.945 | Ratio Range: | 25:1 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

