How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 1.69 |
| AE2: | 0.39 | L1: | 9.32 in |
| BD: | 9 | BF: | 0.53 |
| V: | 1.94 in | L: | 6.07 in |
| B: | 7.38 | D: | 2.94 |
| U: | 0.75 in | AK: | 8.5 |
| C: | 8 in | Center Distance (in): | 2.625 in |
| T: | 1.125 | AD: | 6.01 |
| BE1: | 0.5 in | AE1: | 0.6 |
| I: | 4.34 in | AG: | 7 |
| F: | 3.38 |
Technical Specifications
| Service Factor: | 1 | Thrust Rating - output shaft: | 2091 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Bore Code: | 18 | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Model Code: | HM226 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Motor Frame Size: | 180TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Ratio Range: | 25:1 |
| Output Key: | 1/4 X 2.50 | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.945 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

