Grove Gear HM226-25-2-1.188-140TC-L3
Part #:HM226-25-2-1.188-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 4.34 in |
| U: | 0.75 in | BF: | 0.41 |
| D: | 2.94 | G: | 1.69 |
| LM: | 8.32 | V: | 1.94 in |
| L: | 6.07 in | AK: | 4.5 |
| F: | 3.38 | C: | 8 in |
| AG: | 7 | Center Distance (in): | 2.625 in |
| T: | 1.188 | B: | 7.38 |
| BE: | 0.38 in | AJ: | 5.88 |
| AE2: | 0.39 | AD: | 6.01 |
| AE1: | 0.6 |
Technical Specifications
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Model Code: | HM226 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.945 |
| Thrust Rating - output shaft: | 2091 | Ratio: | 25:1 |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

