Grove Gear HM226-25-2-1.188-140TC-L4
Part #:HM226-25-2-1.188-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | D: | 2.94 |
| B: | 7.38 | V: | 1.94 in |
| U: | 0.75 in | T: | 1.188 |
| G: | 1.69 | AG: | 7 |
| BF: | 0.41 | AK: | 4.5 |
| Center Distance (in): | 2.625 in | AE2: | 0.39 |
| C: | 8 in | F: | 3.38 |
| AD: | 6.01 | I: | 4.34 in |
| AJ: | 5.88 | AE1: | 0.6 |
| LM: | 8.32 | BE: | 0.38 in |
| BD: | 5.88 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Ratio: | 25:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Model Code: | HM226 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.945 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Bore Code: | 19 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | HM-2 | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

