How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BD: | 9 |
| T: | 1.188 | BE1: | 0.5 in |
| AK: | 8.5 | L1: | 9.32 in |
| G: | 1.69 | L: | 6.07 in |
| D: | 2.94 | F: | 3.38 |
| B: | 7.38 | AE1: | 0.6 |
| Center Distance (in): | 2.625 in | AE2: | 0.39 |
| BF: | 0.53 | C: | 8 in |
| AJ: | 7.25 | U: | 0.75 in |
| AD: | 6.01 | AG: | 7 |
| I: | 4.34 in |
Technical Specifications
| Model Code: | HM226 | Service Factor: | 1 |
| Output RPM: | 70 | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2091 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio: | 25:1 |
| Motor Frame Size: | 180TC | Bore Code: | 19 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Assembly: | HM-2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.945 | Ratio Range: | 25:1 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

