Grove Gear HM226-25-2-1.188-56C-L9
Part #:HM226-25-2-1.188-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| I: | 4.34 in | G: | 1.69 |
| U: | 0.75 in | LM: | 8.32 |
| V: | 1.94 in | AG: | 7 |
| F: | 3.38 | AJ: | 5.88 |
| C: | 8 in | B: | 7.38 |
| AD: | 6.01 | Center Distance (in): | 2.625 in |
| AK: | 4.5 | AE1: | 0.6 |
| AE2: | 0.39 | BD: | 5.88 |
| L: | 6.07 in | T: | 1.188 |
| D: | 2.94 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Model Code: | HM226 |
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 19 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.945 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Ratio Range: | 25:1 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | HM-2 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

