How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 2.94 |
| AD: | 6.01 | BD: | 9 |
| AE2: | 0.39 | I: | 4.34 in |
| AE1: | 0.6 | BE1: | 0.5 in |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| F: | 3.38 | C: | 8 in |
| V: | 1.94 in | AK: | 8.5 |
| L: | 6.07 in | T: | 1.25 |
| BF: | 0.53 | L1: | 9.32 in |
| AG: | 7 | B: | 7.38 |
| G: | 1.69 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output RPM: | 70 | Model Code: | HM226 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 1.945 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Ratio Range: | 25:1 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2091 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 20 |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.250 in | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 25:1 | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

