How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AE1: | 0.6 |
| AG: | 7 | BE1: | 0.5 in |
| L1: | 9.32 in | B: | 7.38 |
| BD: | 9 | T: | 1.25 |
| Center Distance (in): | 2.625 in | BF: | 0.53 |
| AD: | 6.01 | AJ: | 7.25 |
| L: | 6.07 in | I: | 4.34 in |
| G: | 1.69 | AE2: | 0.39 |
| AK: | 8.5 | U: | 0.75 in |
| F: | 3.38 | C: | 8 in |
| V: | 1.94 in |
Technical Specifications
| Assembly: | HM-2 | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2091 |
| Bore Code: | 20 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.250 in | Output RPM: | 70 |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 1.945 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM226 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

