Grove Gear HM226-25-2-1.250-56C-L4
Part #:HM226-25-2-1.250-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| AE2: | 0.39 | T: | 1.25 |
| AD: | 6.01 | I: | 4.34 in |
| D: | 2.94 | F: | 3.38 |
| AJ: | 5.88 | BD: | 5.88 |
| BE: | 0.38 in | G: | 1.69 |
| C: | 8 in | B: | 7.38 |
| LM: | 8.32 | AG: | 7 |
| AK: | 4.5 | V: | 1.94 in |
| AE1: | 0.6 | U: | 0.75 in |
| L: | 6.07 in |
Technical Specifications
| Ratio Range: | 25:1 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 1.945 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | HM226 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2091 | Output RPM: | 70 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.250 in | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

