Grove Gear HM226-25-2-1.250-56C-L9
Part #:HM226-25-2-1.250-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AK: | 4.5 |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | F: | 3.38 |
| AD: | 6.01 | L: | 6.07 in |
| AE1: | 0.6 | AJ: | 5.88 |
| B: | 7.38 | BF: | 0.41 |
| LM: | 8.32 | U: | 0.75 in |
| D: | 2.94 | T: | 1.25 |
| I: | 4.34 in | G: | 1.69 |
| AG: | 7 | AE2: | 0.39 |
| C: | 8 in |
Technical Specifications
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.945 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.250 in |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Assembly: | HM-2 |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.75 in |
| Model Code: | HM226 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 25:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2091 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

