Grove Gear HM226-25-2-1.438-140TC-L2
Part #:HM226-25-2-1.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AD: | 6.01 |
| U: | 0.75 in | T: | 1.438 |
| F: | 3.38 | AG: | 7 |
| G: | 1.69 | BD: | 5.88 |
| AJ: | 5.88 | D: | 2.94 |
| AE1: | 0.6 | B: | 7.38 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| LM: | 8.32 | C: | 8 in |
| BF: | 0.41 | AE2: | 0.39 |
| L: | 6.07 in | V: | 1.94 in |
| BE: | 0.38 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Ratio Range: | 25:1 |
| Gear Type: | Worm | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Model Code: | HM226 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.625 |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.945 | Product Type: | Right Angle |
| Assembly: | HM-2 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

