Grove Gear HM226-25-2-1.438-140TC-L3
Part #:HM226-25-2-1.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | BF: | 0.41 |
| AJ: | 5.88 | B: | 7.38 |
| V: | 1.94 in | AE2: | 0.39 |
| C: | 8 in | G: | 1.69 |
| T: | 1.438 | F: | 3.38 |
| Center Distance (in): | 2.625 in | AE1: | 0.6 |
| D: | 2.94 | U: | 0.75 in |
| AK: | 4.5 | BE: | 0.38 in |
| I: | 4.34 in | BD: | 5.88 |
| L: | 6.07 in | LM: | 8.32 |
| AG: | 7 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 1.945 | Thrust Rating - output shaft: | 2091 |
| Center Distance (in): | 2.625 | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Ratio: | 25:1 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Model Code: | HM226 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

