Grove Gear HM226-25-2-1.438-180TC-L1
Part #:HM226-25-2-1.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | BD: | 9 |
| BF: | 0.53 | T: | 1.438 |
| F: | 3.38 | Center Distance (in): | 2.625 in |
| U: | 0.75 in | C: | 8 in |
| AK: | 8.5 | AG: | 7 |
| AJ: | 7.25 | AD: | 6.01 |
| V: | 1.94 in | BE1: | 0.5 in |
| L: | 6.07 in | D: | 2.94 |
| I: | 4.34 in | B: | 7.38 |
| AE1: | 0.6 | AE2: | 0.39 |
| L1: | 9.32 in |
Technical Specifications
| Center Distance (in): | 2.625 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2091 | Model Code: | HM226 |
| Bore Code: | 23 | Output RPM: | 70 |
| Ratio: | 25:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.945 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

