Grove Gear HM226-25-2-1.438-180TC-L9
Part #:HM226-25-2-1.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | AJ: | 7.25 |
| AK: | 8.5 | D: | 2.94 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AE1: | 0.6 | I: | 4.34 in |
| AD: | 6.01 | L: | 6.07 in |
| B: | 7.38 | F: | 3.38 |
| T: | 1.438 | BD: | 9 |
| L1: | 9.32 in | G: | 1.69 |
| C: | 8 in | BE1: | 0.5 in |
| BF: | 0.53 | AG: | 7 |
| U: | 0.75 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Ratio: | 25:1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Output RPM: | 70 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Ratio Range: | 25:1 | Motor Frame Size: | 180TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2091 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.945 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM226 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

