How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | AD: | 6.01 |
| T: | 1.438 | AE2: | 0.39 |
| AK: | 8.5 | BD: | 9 |
| AE1: | 0.6 | BF: | 0.53 |
| B: | 7.38 | U: | 0.75 in |
| AG: | 7 | L1: | 9.32 in |
| L: | 6.07 in | D: | 2.94 |
| AJ: | 7.25 | BE1: | 0.5 in |
| V: | 1.94 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | F: | 3.38 |
| C: | 8 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Service Factor: | 1 | Assembly: | HM-2 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output RPM: | 70 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2091 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.75 in | Model Code: | HM226 |
| Input Style: | Flexible Coupling Input | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.945 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

