How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | G: | 1.69 |
| BD: | 9 | AE2: | 0.39 |
| D: | 2.94 | I: | 4.34 in |
| BF: | 0.53 | U: | 0.75 in |
| AG: | 7 | F: | 3.38 |
| V: | 1.94 in | AK: | 8.5 |
| AJ: | 7.25 | L: | 6.07 in |
| AE1: | 0.6 | C: | 8 in |
| T: | 1.438 | B: | 7.38 |
| L1: | 9.32 in | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.945 |
| Output Diameter (in): | 1.438 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Model Code: | HM226 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 2091 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

