Grove Gear HM226-25-2-1.438-56C-L1
Part #:HM226-25-2-1.438-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | BD: | 5.88 |
| AD: | 6.01 | LM: | 8.32 |
| AG: | 7 | AE1: | 0.6 |
| U: | 0.75 in | AE2: | 0.39 |
| F: | 3.38 | L: | 6.07 in |
| D: | 2.94 | G: | 1.69 |
| B: | 7.38 | Center Distance (in): | 2.625 in |
| BF: | 0.41 | T: | 1.438 |
| AJ: | 5.88 | V: | 1.94 in |
| BE: | 0.38 in | I: | 4.34 in |
| AK: | 4.5 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Bore Code: | 23 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Model Code: | HM226 |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2091 |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output RPM: | 70 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.945 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

