Grove Gear HM226-25-2-1.438-56C-L2
Part #:HM226-25-2-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | L: | 6.07 in |
| F: | 3.38 | LM: | 8.32 |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| V: | 1.94 in | AE1: | 0.6 |
| U: | 0.75 in | BD: | 5.88 |
| C: | 8 in | AK: | 4.5 |
| BF: | 0.41 | AJ: | 5.88 |
| T: | 1.438 | B: | 7.38 |
| G: | 1.69 | AE2: | 0.39 |
| AG: | 7 | D: | 2.94 |
| I: | 4.34 in |
Technical Specifications
| Service Factor: | 1 | Model Code: | HM226 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2091 |
| Assembly: | HM-2 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Output RPM: | 70 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.945 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

