Grove Gear HM226-25-2-1.438-56C-L9
Part #:HM226-25-2-1.438-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | I: | 4.34 in |
| BE: | 0.38 in | AE2: | 0.39 |
| AJ: | 5.88 | AK: | 4.5 |
| G: | 1.69 | T: | 1.438 |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| AE1: | 0.6 | BD: | 5.88 |
| B: | 7.38 | AG: | 7 |
| U: | 0.75 in | V: | 1.94 in |
| AD: | 6.01 | BF: | 0.41 |
| LM: | 8.32 | F: | 3.38 |
| C: | 8 in |
Technical Specifications
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.945 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Model Code: | HM226 |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 2091 |
| Output RPM: | 70 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

