Grove Gear HM226-25-2-140TC-1.188
Part #:HM226-25-2-140TC-1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | D: | 2.94 |
| C: | 8 in | AG: | 7 |
| AK: | 4.5 | BF: | 0.41 |
| Center Distance (in): | 2.625 in | T: | 1.188 |
| AJ: | 5.88 | U: | 0.75 in |
| BE: | 0.38 in | I: | 4.34 in |
| AD: | 6.01 | L: | 6.07 in |
| BD: | 5.88 | AE2: | 0.39 |
| V: | 1.94 in | F: | 3.38 |
| G: | 1.69 | LM: | 8.32 |
| AE1: | 0.6 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Output Shaft Direction: | 2 |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 140TC | Model Code: | HM226 |
| Input HP @ 1750 RPM: | 1.945 | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 19 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

